Fig. B3373 - Standard Riser Clamp (TOLCO Fig. 6) - Pipe Clamps
Eaton B-Line
Pipe Hangers
Pipe Clamps
Powered by
CAD모델 선택
{cooperbline/pipe_hangers/pipe_clamps/b3373_asmtab.prj},{NB=B3373_4_PLN},{MODEL=B3373},{PS=4.00000000},{PS1=4},{FINISH=Plain},{L=12.87500000},{BS=1/2\"-13 x 13/4\"},{DL=810},{DLN=(3.60)},{AWT=228},{AWTKG=(103.5)},{LOD=},{PPATH=parts/b3373_asmtpl.prj},{ASSCFGPRA=b3373}
필터 설정
필터 적용
필터의 삭제
취소
CAD 파일 생성
PDF 데이터시트 생성
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
BOM
PN
Part No.
ⁿ/ₐ
PS
Pipe Size
[Inch]
PSMM
Pipe Size
[mm]
FINISH
Finish
ⁿ/ₐ
L
[Inch]
LMM
L
[mm]
BS
Bolt Size
ⁿ/ₐ
DL
Desing Load
[Lbs.]
DLN
Desing Load
[kN]
AWT
Appprox. Wt./100
[Lbs.]
AWTKG
Appprox. Wt./100
[kg]
B3373-1/2 PLN
B3373-1/2 PLN
1/2
13
Plain
9
228.6
3/8"-16 x 11/4"
255
(1.13)
101
(45.9)
B3373-3/4 PLN
B3373-3/4 PLN
3/4
19
Plain
9 1/4
234.9
3/8"-16 x 11/4"
255
(1.13)
105
(47.7)
B3373-1 PLN
B3373-1 PLN
1
25
Plain
9 9/16
242.9
3/8"-16 x 11/4"
255
(1.13)
109
(49.4)
B3373-1 1/4 PLN
B3373-1 1/4 PLN
1 1/4
32
Plain
10
254.0
3/8"-16 x 11/4"
255
(1.13)
112
(50.9)
B3373-1 1/2 PLN
B3373-1 1/2 PLN
1 1/2
38
Plain
10 1/4
260.3
3/8"-16 x 11/2"
255
(1.13)
113
(51.1)
B3373-2 PLN
B3373-2 PLN
2
51
Plain
10 3/4
273.1
3/8"-16 x 11/2"
255
(1.13)
165
(75.0)
B3373-2 1/2 PLN
B3373-2 1/2 PLN
2 1/2
64
Plain
11 1/4
285.8
3/8"-16 x 11/2"
390
(1.73)
180
(81.6)
B3373-3 PLN
B3373-3 PLN
3
76
Plain
11 15/16
303.2
3/8"-16 x 11/2"
530
(2.35)
195
(88.4)
B3373-3 1/2 PLN
B3373-3 1/2 PLN
3 1/2
89
Plain
12 3/8
314.3
1/2"-13 x 13/4"
670
(2.98)
217
(98.5)
B3373-4 PLN
B3373-4 PLN
4
102
Plain
12 7/8
327.0
1/2"-13 x 13/4"
810
(3.60)
228
(103.5)
B3373-5 PLN
B3373-5 PLN
5
127
Plain
14
355.6
1/2"-13 x 13/4"
1160
(5.16)
480
(217.7)
B3373-6 PLN
B3373-6 PLN
6
152
Plain
15 3/16
385.8
1/2"-13 x 2"
1570
(6.98)
526
(238.6)
B3373-8 PLN
B3373-8 PLN
8
203
Plain
17 3/4
450.8
5/8"-11 x 21/2"
2500
(11.12)
957
(434.1)
B3373-10 PLN
B3373-10 PLN
10
254
Plain
19 7/16
493.7
5/8"-11 x 21/2"
2500
(11.12)
1101
(499.4)
B3373-12 PLN
B3373-12 PLN
12
305
Plain
21 11/16
550.9
5/8"-11 x 3"
2700
(12.01)
1622
(735.7)
B3373-14 PLN
B3373-14 PLN
14
356
Plain
23 9/16
598.5
5/8"-11 x 3"
2700
(12.01)
1732
(785.6)
B3373-16 PLN
B3373-16 PLN
16
406
Plain
26 3/8
669.9
3/4"-10 x 31/4"
2900
(12.90)
2959
(1342.2)
B3373-18 PLN
B3373-18 PLN
18
457
Plain
28 7/8
733.4
3/4"-10 x 31/4"
2900
(12.90)
3235
(1467.4)
B3373-20 PLN
B3373-20 PLN
20
508
Plain
30 7/8
784.2
3/4"-10 x 31/2"
2900
(12.90)
3568
(1618.4)
B3373-24 PLN
B3373-24 PLN
24
610
Plain
34 7/8
885.8
3/4"-10 x 31/2"
2900
(12.90)
4064
(1843.3)
B3373-30 PLN
B3373-30 PLN
30
762
Plain
40 3/4
1035.0
7/8"-9 x 31/2"
2900
(12.90)
6016
(2727.8)
미리보기
3D
치수도