Fig. B2400 - Standard Pipe Strap (TOLCO Fig. 2STR) - Pipe Clamps
Eaton B-Line
Bolted Framing (Strut Systems)
Pipe/Conduit Clamps & Hangers
Powered by
CAD모델 선택
{cooperbline/bolted_framing/pipe_conduit_clamps_and_hangers/b2400.prj},{NB=B2400-4ZN},{PN=B2400-4 ZN},{PN1=B2400-4ZN},{PS=4.00000000},{FINISH=Electro-Galvanized/Zinc Plated},{A=9/16},{AMM=14.3},{B=0.688},{T=0.260},{W=1.625},{DL1=1500},{DL1N=(6.67)},{DL2=600},{DL2N=(2.67)},{DL3=450},{DL3N=(2.00)},{AWT=160},{AWTKG=(72.6)},{T1=0.26000},{L1=4.37500},{R=4.50000},{R1=0.25000},{H1=0.56300},{LOD=},{C1=6.37500}
필터 설정
필터 적용
필터의 삭제
취소
CAD 파일 생성
PDF 데이터시트 생성
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
PN
Part No.
ⁿ/ₐ
PS
Pipe Size
[Inch]
PSMM
Pipe Size
[mm]
FINISH
Finish
ⁿ/ₐ
A
A Bolt Size
[Inch]
AMM
A Bolt Size
[mm]
B
[Inch]
BMM
B
[mm]
C
[Inch]
CMM
C
[mm]
T
[Inch]
TMM
T
[mm]
W
[Inch]
WMM
W
[mm]
DL1
Design Load 1
[Lbs.]
DL1N
Design Load 1
[kN]
DL2
Design Load 2
[Lbs]
DL2N
Design Load 2
[kN]
DL3
Design Load 3
[Lbs.]
DL3N
Design Load 3
[kN]
AWT
Approx. Wt./100
[Lbs.]
AWTKG
Approx. Wt./100
[kg]
B2400-1/2 ZN
B2400-1/2 ZN
1/2
12.7
Electro-Galvanized/Zinc P...
5/16
7.9
0.437
11.1
2.812
71.4
10 Ga.
3.4
1.625
41.3
600
(2.67)
150
(.67)
105
(.47)
23
(10.4)
B2400-3/4 ZN
B2400-3/4 ZN
3/4
19.0
Electro-Galvanized/Zinc P...
5/16
7.9
0.437
11.1
3.016
76.6
10 Ga.
3.4
1.625
41.3
600
(2.67)
150
(.67)
105
(.47)
26
(11.8)
B2400-1 ZN
B2400-1 ZN
1
25.4
Electro-Galvanized/Zinc P...
5/16
7.9
0.437
11.1
3.527
89.6
10 Ga.
3.4
1.625
41.3
600
(2.67)
150
(.67)
120
(.53)
31
(14.0)
B2400-11/4 ZN
B2400-11/4 ZN
1 1/4
31.8
Electro-Galvanized/Zinc P...
5/16
7.9
0.437
11.1
3.749
95.2
10 Ga.
3.4
1.625
41.3
600
(2.67)
150
(.67)
120
(.53)
36
(16.3)
B2400-11/2 ZN
B2400-11/2 ZN
1 1/2
38.1
Electro-Galvanized/Zinc P...
5/16
7.9
0.437
11.1
4.062
103.2
10 Ga.
3.4
1.625
41.3
600
(2.67)
150
(.67)
120
(.53)
39
(17.7)
B2400-2 ZN
B2400-2 ZN
2
50.8
Electro-Galvanized/Zinc P...
7/16
11.1
0.688
17.5
5.626
142.9
0.260
6.6
1.625
41.3
1200
(5.34)
480
(2.14)
180
(.80)
93
(42.2)
B2400-21/2 ZN
B2400-21/2 ZN
2 1/2
63.5
Electro-Galvanized/Zinc P...
7/16
11.1
0.688
17.5
6.126
155.6
0.260
6.6
1.625
41.3
1200
(5.34)
480
(2.14)
180
(.80)
106
(48.1)
B2400-3 ZN
B2400-3 ZN
3
76.2
Electro-Galvanized/Zinc P...
7/16
11.1
0.688
17.5
6.751
171.5
0.260
6.6
1.625
41.3
1200
(5.34)
480
(2.14)
300
(1.33)
132
(59.9)
B2400-31/2 ZN
B2400-31/2 ZN
3 1/2
88.9
Electro-Galvanized/Zinc P...
7/16
11.1
0.688
17.5
7.251
184.2
0.260
6.6
1.625
41.3
1200
(5.34)
480
(2.14)
300
(1.33)
151
(68.5)
B2400-4 ZN
B2400-4 ZN
4
101.6
Electro-Galvanized/Zinc P...
9/16
14.3
0.688
17.5
7.751
196.9
0.260
6.6
1.625
41.3
1500
(6.67)
600
(2.67)
450
(2.00)
160
(72.6)
B2400-5 ZN
B2400-5 ZN
5
127.0
Electro-Galvanized/Zinc P...
9/16
14.3
0.688
17.5
8.814
223.9
0.260
6.6
1.625
41.3
1500
(6.67)
600
(2.67)
450
(2.00)
192
(87.1)
B2400-6 ZN
B2400-6 ZN
6
152.4
Electro-Galvanized/Zinc P...
9/16
14.3
0.688
17.5
9.876
250.9
0.260
6.6
1.625
41.3
1500
(6.67)
600
(2.67)
450
(2.00)
219
(99.3)
B2400-8 ZN
B2400-8 ZN
8
203.2
Electro-Galvanized/Zinc P...
9/16
14.3
0.688
17.5
11.876
301.7
0.260
6.6
1.625
41.3
2000
(8.90)
800
(3.56)
600
(2.67)
297
(134.7)
B2400-10 ZN
B2400-10 ZN
10
254.0
Electro-Galvanized/Zinc P...
9/16
14.3
0.688
17.5
14.001
355.6
0.260
6.6
1.625
41.3
2000
(8.90)
800
(3.56)
600
(2.67)
465
(210.9)
B2400-12 ZN
B2400-12 ZN
12
304.8
Electro-Galvanized/Zinc P...
9/16
14.3
0.688
17.5
16.001
406.4
0.260
6.6
1.625
41.3
2000
(8.90)
800
(3.56)
600
(2.67)
560
(254.0)
B2400-14 ZN
B2400-14 ZN
14
355.6
Electro-Galvanized/Zinc P...
15/16
23.8
1.313
33.4
20.376
517.6
0.375
9.5
1.750
44.4
2000
(8.90)
800
(3.56)
600
(2.67)
761
(345.2)
B2400-16 ZN
B2400-16 ZN
16
406.4
Electro-Galvanized/Zinc P...
15/16
23.8
1.313
33.4
22.376
568.4
0.375
9.5
1.750
44.4
2000
(8.90)
800
(3.56)
600
(2.67)
861
(390.5)
B2400-18 ZN
B2400-18 ZN
18
457.2
Electro-Galvanized/Zinc P...
15/16
23.8
1.313
33.4
26.126
663.6
0.500
12.7
1.750
44.4
2000
(8.90)
800
(3.56)
600
(2.67)
1297
(588.3)
B2400-20 ZN
B2400-20 ZN
20
508.0
Electro-Galvanized/Zinc P...
15/16
23.8
1.313
33.4
28.126
714.4
0.500
12.7
1.750
44.4
2000
(8.90)
800
(3.56)
600
(2.67)
1426
(646.8)
B2400-24 ZN
B2400-24 ZN
24
609.6
Electro-Galvanized/Zinc P...
15/16
23.8
1.313
33.4
32.126
816.0
0.500
12.7
1.750
44.4
2000
(8.90)
800
(3.56)
600
(2.67)
1682
(762.9)
미리보기
3D
치수도