Fig. B3257 - Base Plate (TOLCO Fig. 406) - Pipe Supports, Guides, Shields & Saddles
Eaton B-Line
Pipe Hangers
Pipe Supports, Guides, Shields and Saddles
Powered by
CAD模型選擇
{cooperbline/pipe_hangers/pipe_sgss/b3257.prj},{NB=B3257-8_PLN},{ON=B3257-8},{PS=8.00000000},{FINISH=PLN},{A=16.378},{B=13.25000000},{C=1.50000000},{D=3.00000000},{E=N/A},{EMM=N/A},{E1=0.00000},{H=1.00000000},{SS=1/2\" x 6\"},{SSMM=(12.7 x 152.4)},{AWT=1307},{AWTKG=(592.8)},{T=0.50000},{W=6.00000},{LOD=}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PN
Part No.
ⁿ/ₐ
PS
Pipe Size
[Inch]
PSMM
Pipe Size
[mm]
A
[Inch]
AMM
A
[mm]
B
[Inch]
BMM
B
[mm]
C
[Inch]
CMM
C
[mm]
D
[Inch]
DMM
D
[mm]
E
[Inch]
EMM
E
[mm]
H
[Inch]
HMM
H
[mm]
SS
Steel Size
[Inch]
SSMM
Steel Size
[mm]
AWT
Approx. Wt./100
[Lbs]
AWTKG
Approx. Wt./100
[kg]
B3257-2 PLN
B3257-2 PLN
2
51
8.125
206.4
5 7/8
149.2
1 1/8
28.6
1 1/2
38.1
N/A
N/A
0.87500000
22.2
3/8" x 3"
(9.5 x 76.2)
246
(111.6)
B3257-21/2 PLN
B3257-21/2 PLN
2 1/2
64
8.625
219.1
6 3/8
161.9
1 1/8
28.6
1 1/2
38.1
N/A
N/A
0.87500000
22.2
3/8" x 3"
(9.5 x 76.2)
262
(118.8)
B3257-3 PLN
B3257-3 PLN
3
76
9.250
234.9
7
177.8
1 1/8
28.6
1 1/2
38.1
N/A
N/A
0.87500000
22.2
3/8" x 3"
(9.5 x 76.2)
282
(127.9)
B3257-31/2 PLN
B3257-31/2 PLN
3 1/2
89
9.750
247.6
7 1/2
190.5
1 1/8
28.6
1 1/2
38.1
N/A
N/A
0.87500000
22.2
3/8" x 3"
(9.5 x 76.2)
298
(135.2)
B3257-4 PLN
B3257-4 PLN
4
102
10.250
260.3
8
203.2
1 1/8
28.6
1 1/2
38.1
N/A
N/A
0.87500000
22.2
3/8" x 3"
(9.5 x 76.2)
314
(142.4)
B3257-5 PLN
B3257-5 PLN
5
127
11.375
288.9
9 1/8
231.8
1 1/8
28.6
1 1/2
38.1
N/A
N/A
0.87500000
22.2
3/8" x 3"
(9.5 x 76.2)
348
(157.8)
B3257-6 PLN
B3257-6 PLN
6
152
13.625
346.1
10 5/8
269.9
1 1/2
38.1
3
76.2
N/A
N/A
1.00000000
25.4
1/2" x 6"
(12.7 x 152.4)
1137
(515.7)
B3257-8 PLN
B3257-8 PLN
8
203
16.378
416.0
13 1/4
336.5
1 1/2
38.1
3
76.2
N/A
N/A
1.00000000
25.4
1/2" x 6"
(12.7 x 152.4)
1307
(592.8)
B3257-10 PLN
B3257-10 PLN
10
254
18.750
476.2
15 1/4
387.3
1 3/4
44.4
1 1/2
38.1
5.000
127.0
1.12500000
28.6
1/2" x 8"
(12.7 x 203.2)
2071
(939.4)
B3257-12 PLN
B3257-12 PLN
12
305
20.750
527.0
17 1/4
438.1
1 3/4
44.4
1 1/2
38.1
5.000
127.0
1.12500000
28.6
1/2" x 8"
(12.7 x 203.2)
2298
(1042.4)
B3257-14 PLN
B3257-14 PLN
14
356
22.000
558.8
18 1/2
469.9
1 3/4
44.4
2
50.8
6.000
152.4
1.12500000
28.6
1/2" x 10"
(12.7 x 254.0)
3064
(1389.8)
B3257-16 PLN
B3257-16 PLN
16
406
24.000
609.6
20 1/2
520.7
1 3/4
44.4
2
50.8
6.000
152.4
1.12500000
28.6
1/2" x 10"
(12.7 x 254.0)
3347
(1518.2)
B3257-18 PLN
B3257-18 PLN
18
457
26.000
660.4
22 1/2
571.5
1 3/4
44.4
2 1/2
63.5
7.000
177.8
1.12500000
28.6
1/2" x 12"
(12.7 x 304.8)
4368
(1981.3)
B3257-20 PLN
B3257-20 PLN
20
508
28.000
711.2
24 1/2
622.3
1 3/4
44.4
2 1/2
63.5
7.000
177.8
1.12500000
28.6
1/2" x 12"
(12.7 x 304.8)
4709
(2136.0)
B3257-24 PLN
B3257-24 PLN
24
610
32.000
812.8
28 1/2
723.9
1 3/4
44.4
2 1/2
63.5
7.000
177.8
1.12500000
28.6
1/2" x 12"
(12.7 x 304.8)
5389
(2444.4)
B3257-30 PLN
B3257-30 PLN
30
762
38.000
965.2
34 1/2
876.3
1 3/4
44.4
2 1/2
63.5
7.000
177.8
1.12500000
28.6
1/2" x 12"
(12.7 x 304.8)
6410
(2907.6)
Previews
3D
尺寸