Fig. B3160 thru B3165 - Pipe Covering Protection Saddle (TOLCO Fig. 260 thru Fig. 265) - Pipe Supports, Guides, Shields & Saddles
Eaton B-Line
Pipe Hangers
Pipe Supports, Guides, Shields and Saddles
Powered by
CAD模型選擇
{cooperbline/pipe_hangers/pipe_sgss/b3160_b3165.prj},{NB=B3165-6_PLN},{ON=B3165-6},{PS=6.00000000},{FINISH=PLN},{SR1=14},{SR2=12-14},{SR3=16},{CPCR1A=91/16\"},{CPCR1AMM=(230.2)},{CPCR2B=815/16\"},{CPCR2BMM=(227.0)},{CPCR3A=9\"},{CPCR3AMM=(228.6)},{CPOSC=73/4\"},{CPOSCMM=(196.8)},{TC=43/16\"},{TCMM=(106.4)},{DL=1800},{DLN=(8.00)},{AWT=1009},{AWTKG=(457.7)},{TYPE=B3165},{LOD=},{R=7.43800},{R1=0.18800},{W1=3.31300},{W2=4.31300},{T=0.18800}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part No.
ⁿ/ₐ
PS
Pipe Size
[Inch]
PSMM
Pipe Size
[mm]
SR1
Size For Roller Part Number (B3114 B3120 B3122 B3122A)
ⁿ/ₐ
SR2
Size For Roller Part Number (B3117SL B3118SL B3119SL B3124 B3126)
ⁿ/ₐ
SR3
Size For Roller Part Number (B3110)
ⁿ/ₐ
CPCR1A
Centerline of Pipe to Centerline of Roll A (B3114 B3120 B3122 B3122A)
[Inch]
CPCR1AMM
Centerline of Pipe to Centerline of Roll A (B3114 B3120 B3122 B3122A)
[mm]
CPCR2B
Centerline of Pipe to Centerline of Roll B (B3117SL B3118SL B3119SL B3124 B3126)
[Inch]
CPCR2BMM
Centerline of Pipe to Centerline of Roll B (B3117SL B3118SL B3119SL B3124 B3126)
[mm]
CPCR3A
Centerline of Pipe to Centerline of Roll A (B3110)
[Inch]
CPCR3AMM
Centerline of Pipe to Centerline of Roll A (B3110)
[mm]
CPOSC
Centerline of Pipe to Outside of Saddle C
[Inch]
CPOSCMM
Centerline of Pipe to Outside of Saddle C
[mm]
TC
Thickness of Covering (Per ASTM C 585)
[Inch]
TCMM
Thickness of Covering (Per ASTM C 585)
[mm]
DL
Design Load
[Lbs]
DLN
Design Load
[kN]
AWT
Approx. Wt./100
[Lbs]
AWTKG
Approx. Wt./100
[kg]
IT
Insulation Thickness
[Inch]
ITMM
Insulation Thickness
[mm]
B3160-3/4 PLN
B3160-3/4 PLN
3/4
19
2
2-31/2
21/2
2"
(50.8)
21/4"
(57.1)
2"
(50.8)
19/16"
(39.7)
7/8"
(22.2)
1200
(5.34)
122
(55.3)
1.0
25.4
B3161-3/4 PLN
B3161-3/4 PLN
3/4
19
3
2-31/2
31/2
27/16"
(61.9)
27/8"
(73.0)
23/8"
(69.8)
23/16"
(55.6)
11/2"
(38.1)
1200
(5.34)
228
(103.4)
1.5
38.1
B3162-3/4 PLN
B3162-3/4 PLN
3/4
19
4
2-31/2
5
35/16"
(84.1)
37/16"
(87.3)
33/8"
(85.7)
23/4"
(69.8)
115/16"
(49.2)
1200
(5.34)
297
(134.7)
2.0
50.8
B3160-1 PLN
B3160-1 PLN
1
25
21/2
2-31/2
3
25/16"
(58.7)
21/2"
(63.5)
25/16"
(58.7)
113/16"
(46.0)
11/16"
(27.0)
1200
(5.34)
156
(70.7)
1.0
25.4
B3161-1 PLN
B3161-1 PLN
1
25
3
2-31/2
4
27/8"
(73.0)
3"
(76.2)
27/8"
(73.0)
25/16"
(58.7)
19/16"
(39.7)
1200
(5.34)
228
(103.4)
1.5
38.1
B3162-1 PLN
B3162-1 PLN
1
25
4
2-31/2
5
37/16"
(87.3)
35/8"
(92.1)
31/2"
(88.9)
27/8"
(73.0)
21/8"
(54.0)
1200
(5.34)
297
(134.7)
2.0
50.8
B3160-11/4 PLN
B3160-11/4 PLN
1 1/4
32
21/2
2-31/2
3
29/16"
(65.1)
211/16"
(68.3)
21/2"
(63.5)
2"
(50.8)
15/16"
(23.8)
1200
(5.34)
156
(70.7)
1.0
25.4
B3161-11/4 PLN
B3161-11/4 PLN
1 1/4
32
31/2
2-31/2
5
31/8"
(79.4)
31/4"
(82.5)
31/8"
(79.4)
29/16"
(65.1)
17/16"
(36.5)
1200
(5.34)
228
(103.4)
1.5
38.1
B3162-11/4 PLN
B3162-11/4 PLN
1 1/4
32
4
2-31/2
5
311/16"
(93.7)
313/16"
(96.8)
37/16"
(87.3)
31/16"
(77.8)
21/8"
(54.0)
1200
(5.34)
297
(134.7)
2.0
50.8
B3163-11/4 PLN
B3163-11/4 PLN
1 1/4
32
5
4-6
6
41/16"
(103.2)
41/8"
(104.8)
41/16"
(103.2)
37/16"
(87.3)
27/16"
(61.9)
1200
(5.34)
342
(155.1)
2.5
63.5
B3160-11/2 PLN
B3160-11/2 PLN
1 1/2
38
3
2-31/2
31/2
211/16"
(68.3)
27/8"
(73.0)
27/16"
(61.9)
21/8"
(54.0)
11/32"
(26.2)
1200
(5.34)
172
(78.0)
1.0
25.4
B3161-11/2 PLN
B3161-11/2 PLN
1 1/2
38
31/2
2-31/2
5
33/16"
(81.0)
35/16"
(84.1)
33/16"
(81.0)
29/16"
(65.1)
117/32"
(38.9)
1200
(5.34)
239
(108.4)
1.5
38.1
B3162-11/2 PLN
B3162-11/2 PLN
1 1/2
38
5
4-6
6
39/16"
(90.5)
313/16"
(96.8)
313/16"
(96.8)
31/8"
(79.4)
2"
(50.8)
1800
(8.00)
311
(141.0)
2.0
50.8
B3163-11/2 PLN
B3163-11/2 PLN
1 1/2
38
6
4-6
8
47/16"
(112.7)
43/8"
(111.1)
41/2"
(114.3)
35/8"
(92.1)
227/32"
(72.2)
1800
(8.00)
417
(189.1)
2.5
63.5
B3160-2 PLN
B3160-2 PLN
2
51
31/2
2-31/2
4
215/16"
(74.6)
31/8"
(79.4)
215/16"
(74.6)
23/8"
(60.3)
11/16"
(27.0)
1200
(5.34)
172
(78.0)
1.0
25.4
B3161-2 PLN
B3161-2 PLN
2
51
4
2-31/2
5
37/16"
(87.3)
35/8"
(92.1)
31/2"
(88.9)
27/8"
(73.0)
119/32"
(40.5)
1200
(5.34)
239
(108.4)
1.5
38.1
B3162-2 PLN
B3162-2 PLN
2
51
5
4-6
6
41/8"
(104.8)
41/8"
(104.8)
41/16"
(103.2)
37/16"
(87.3)
21/8"
(54.0)
1800
(8.00)
311
(141.0)
2.0
50.8
B3163-2 PLN
B3163-2 PLN
2
51
6
4-6
8
411/16"
(119.1)
411/16"
(119.1)
43/4"
(120.6)
315/16"
(100.0)
25/8"
(66.7)
1800
(8.00)
417
(189.1)
2.5
63.5
B3164-2 PLN
B3164-2 PLN
2
51
8
4-6
8
51/4"
(133.3)
53/16"
(131.8)
51/4"
(133.3)
41/2"
(114.3)
31/8"
(79.4)
1800
(8.00)
441
(200.0)
3.0
76.2
B3160-21/2 PLN
B3160-21/2 PLN
2 1/2
64
31/2
2-31/2
5
31/4"
(82.5)
33/8"
(85.7)
31/4"
(82.5)
25/8"
(66.7)
11/16"
(27.0)
1200
(5.34)
210
(95.2)
1.0
25.4
B3161-21/2 PLN
B3161-21/2 PLN
2 1/2
64
5
4-6
6
37/8"
(98.4)
315/16"
(100.0)
37/8"
(98.4)
31/4"
(82.5)
17/8"
(47.6)
1200
(5.34)
268
(121.5)
1.5
38.1
B3162-21/2 PLN
B3162-21/2 PLN
2 1/2
64
6
4-6
8
49/16"
(115.9)
49/16"
(115.9)
45/8"
(117.5)
37/8"
(98.4))
25/16"
(58.7)
1800
(8.00)
358
(162.4)
2.0
50.8
B3163-21/2 PLN
B3163-21/2 PLN
2 1/2
64
8
4-6
8
51/8"
(130.2)
5"
(127.0)
51/8"
(130.2)
41/4"
(107.9)
27/8"
(73.0)
1800
(8.00)
417
(189.1)
2.5
63.5
B3164-21/2 PLN
B3164-21/2 PLN
2 1/2
64
8
4-6
8
57/16"
(138.1)
55/16"
(134.9)
51/2"
(139.7)
49/16"
(115.9)
31/16"
(77.8)
1800
(8.00)
459
(208.2)
3.0
76.2
B3160-3 PLN
B3160-3 PLN
3
76
4
2-31/2
5
33/8"
(85.7)
31/2"
(88.9)
35/8"
(91.1)
3"
(76.2)
11/32"
(26.2)
1800
(8.00)
210
(95.2)
1.0
25.4
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Previews
3D
尺寸