Fig. B3262 - Light Duty Spring Hanger
Eaton B-Line
Pipe Hangers
Pipe Hangers
Powered by
CAD模型選擇
{cooperbline/pipe_hangers/pipe_hangers/b3262.prj},{NB=B3626-1/2},{A=1/2\"-13},{APN=0.50000000},{SC=Black},{B=2},{BMM=50.8},{C=2.75},{CMM=69.8},{D=4.5},{DMM=114.3},{SD=1.10},{SDMM=27.7},{RL=150-250},{RLKN=.67-1.11},{AWT=410},{AWTKG=186.0},{LOD=}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
LINA
明細表
PN
Part No.
ⁿ/ₐ
A
Rod Size
ⁿ/ₐ
SC
Spring Color
ⁿ/ₐ
B
[Inch]
BMM
B
[mm]
C
[Inch]
CMM
C
[mm]
D
[Inch]
DMM
D
[mm]
SD
Spring Deflection
[Inch]
SDMM
Spring Deflection
[mm]
RL
Rated Load
[Lbs.]
RLKN
Rated Load
[kN]
AWT
Approx. Wt./100
[Lbs.]
AWTKG
Approx. Wt./100
[mm]
B3626-3/8
B3626-3/8
3/8"-16
Brown
2
50.8
2.75
69.8
4.5
114.3
1.20
30.1
100-150
.44-.67
390
176.2
B3626-1/2
B3626-1/2
1/2"-13
Black
2
50.8
2.75
69.8
4.5
114.3
1.10
27.7
150-250
.67-1.11
410
186.0
B3626-5/8
B3626-5/8
5/8"-11
Red
2
50.8
2.75
69.8
4.5
114.3
1.00
25.4
350-450
1.56-2.00
470
213.2
B3626-3/4
B3626-3/4
3/4"-110
Orange
2
50.8
3.00
76.2
7.0
177.8
1.20
30.1
600-750
2.67-3.34
1240
562.6
Previews
3D
尺寸