B3170F - Adjustable Band Hanger Felt Lined (TOLCO Fig. 2F)
Eaton B-Line
Pipe Hangers
Pipe Hangers
Powered by
CAD模型選擇
{cooperbline/pipe_hangers/pipe_hangers/b3170f.prj},{NB=B3170F-31/2GLV},{PS=3.50000000},{PSMM=90},{PSPN1=31/2},{FINISH=Pre-Galvanized},{A=1/2-13},{RSH=0.500},{C=3.56250000},{CMM=90.5},{MRL=300},{MRLKN=1.33},{AWT=42},{AWTKG=19.0},{T=0.0600},{LOD=},{H=6.0000},{E=1.1039},{F=0.688},{G=0.063},{I=0.0000},{J=0.0000},{R=4.1250},{R2=1.0626},{R3=1.0626},{R4=0.075},{HOLE=0.5560},{HOLE2=0.5560},{W=0.500},{BW=0.750},{AKN=0.3750},{CKN=0.875},{FKN=0.3906},{GKN=0.687},{HKN=0.125}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
LINA
明細表
PN
Part No.
ⁿ/ₐ
PS
Pipe Size
[Inch]
PSMM
Pipe Size
[mm]
FINISH
Finish
ⁿ/ₐ
A
Rod Size
ⁿ/ₐ
B
[Inch]
BMM
B
[mm]
C
[Inch]
CMM
C
[mm]
D
[Inch]
DMM
D
[mm]
MRL
Max. Rec. Load
[lbs]
MRLKN
Max. Rec. Load
[kN]
AWT
Approx. Wt./100
[lbs.]
AWTKG
Approx. Wt./100
[kg]
B3170F-2 1/2 GLV
B3170F-2 1/2 GLV
2 1/2
65
Pre-Galvanized
1/2-13
3.875
98.4
2 5/8
66.7
1.500
38.1
300
1.33
29
13.1
B3170F-3 GLV
B3170F-3 GLV
3
75
Pre-Galvanized
1/2-13
4.438
112.7
3 1/8
79.4
1.750
44.4
300
1.33
34
15.4
B3170F-3 1/2 GLV
B3170F-3 1/2 GLV
3 1/2
90
Pre-Galvanized
1/2-13
4.688
119.1
3 9/16
90.5
1.750
44.4
300
1.33
42
19.0
B3170F-4 GLV
B3170F-4 GLV
4
100
Pre-Galvanized
5/8-11
4.906
124.6
3 5/8
92.1
1.687
42.9
475
2.11
54
24.5
B3170F-5 GLV
B3170F-5 GLV
5
125
Pre-Galvanized
5/8-11
5.406
137.3
4 1/8
104.8
1.469
37.3
475
2.11
97
44.0
B3170F-6 GLV
B3170F-6 GLV
6
150
Pre-Galvanized
3/4-10
6.500
165.1
5 1/16
128.6
2.031
51.6
950
4.22
113
51.2
B3170F-8 GLV
B3170F-8 GLV
8
200
Pre-Galvanized
3/4-10
8.000
203.2
6 5/16
160.3
2.531
64.3
950
4.22
140
63.5
Previews
3D
尺寸