Fig. B3102 - A.W.W.A. Clevis Hanger (TOLCO Fig.1CI) - Pipe Hangers
Eaton B-Line
Pipe Hangers
Pipe Hangers
Powered by
CAD模型選擇
{cooperbline/pipe_hangers/pipe_hangers/b3102_asmtab.prj},{NB=B3102-12_PLN},{BPN=B3102},{POD=13.20},{FINISH=PLN},{A=7/8-9},{A1=0.87500},{B=17.990},{B1=17.99000},{C=11.302},{C1=11.30200},{D=9.75000000},{DMM=247.6},{E=3.50000000},{EMM=88.9},{F=2.25000000},{FMM=57.1},{DL=3800},{DLKN=16.90},{AWT=1152},{AWTKG=522.5},{PSTEXT=12},{LOD=},{SCREWPN=3/4x16-3/4x1-1/2},{NUTPN=0.75000},{PPATH=parts/b3102_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PN
Part No.
ⁿ/ₐ
POD
Pipe O.D.
[Inch]
PODMM
Pipe O.D.
[mm]
A
A - Rod Size
[Inch]
B
[Inch]
BMM
B
[mm]
C
[Inch]
CMM
C
[mm]
D
[Inch]
DMM
D
[mm]
E
[Inch]
EMM
E
[mm]
F
[Inch]
FMM
F
[mm]
DL
Design Load
[lbs.]
DLKN
Design Load
[kN]
AWT
Approx. Wt./100
[lbs.]
AWTKG
Approx. Wt./100
[kg]
B3102-4 PLN
B3102-4 PLN
4.80
121.9
5/8-11
8.173
207.6
5.673
144.1
4 5/8
117.5
2 1/2
63.5
2
50.8
1430
6.36
203
92.1
B3102-6 PLN
B3102-6 PLN
6.90
175.3
3/4-10
10.538
267.7
7.007
178.0
5 13/16
147.6
3
76.2
2
50.8
1940
8.63
352
159.6
B3102-8 PLN
B3102-8 PLN
9.05
229.9
3/4-10
13.062
331.8
8.437
214.3
7 3/16
182.5
3 1/2
88.9
2 1/8
54.0
2000
8.89
532
241.3
B3102-10 PLN
B3102-10 PLN
11.10
281.9
7/8-9
16.000
406.4
10.375
263.5
8 11/16
220.6
3 1/2
88.9
2 1/4
57.1
3600
16.01
800
362.9
B3102-12 PLN
B3102-12 PLN
13.20
335.3
7/8-9
17.990
456.9
11.302
287.1
9 3/4
247.6
3 1/2
88.9
2 1/4
57.1
3800
16.90
1152
522.5
B3102-14 PLN
B3102-14 PLN
15.30
388.6
1-8
20.375
517.5
12.625
320.7
11 3/4
281.6
4
101.6
2 7/8
73.0
4200
18.68
1449
657.2
B3102-16 PLN
B3102-16 PLN
17.40
442.0
1-8
23.499
596.9
14.686
373.0
12 7/8
327.0
4
101.6
3 3/8
85.7
4600
20.46
2100
952.6
B3102-18 PLN
B3102-18 PLN
19.50
495.3
1-8
25.624
650.8
15.749
400.0
13 15/16
354.0
4 1/2
114.3
3 3/8
85.7
4800
21.35
2294
1040.5
B3102-20 PLN
B3102-20 PLN
21.60
548.6
1 1/4-7
29.499
749.3
18.561
471.4
17 7/16
442.9
5
127.0
4 13/16
122.2
4800
21.35
3887
1763.1
B3102-24 PLN
B3102-24 PLN
25.80
655.3
1 1/4-7
33.031
839.0
20.000
508.0
20
485.8
5
127.0
5 1/4
133.3
4800
21.35
4844
2197.2
Previews
3D
尺寸