Fig. B3100C - Standard Clevis Hanger - Plastic Coated (TOLCO Fig.1PVC) - Pipe Hangers
Eaton B-Line
Pipe Hangers
Pipe Hangers
Powered by
CAD模型選擇
{cooperbline/pipe_hangers/pipe_hangers/b3100c_asmtab.prj},{NB=B3100C-2_PLN},{BPN=B3100C},{PS=2.00000000},{FINISH=PLN},{A=3/8-16},{A1=0.37500},{B=4.430},{B1=4.43000000},{C=3.273},{C1=3.27350000},{D=2.50000000},{DMM=63.5},{E=2.50000000},{EMM=63.5},{F=1.62500000},{FMM=41.3},{DL=730},{DLKN=3.25},{AWT=52},{AWTKG=23.6},{PSTEXT=2},{LOD=},{SCREWPN=1/4-20x3-1/2HHCS},{NUTPN=0.25000},{PPATH=parts/b3100c_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
PN
Part No.
ⁿ/ₐ
PS
Nominal Pipe Size
[Inch]
PSMM
Nominal Pipe Size
[mm]
A
A - Rod Size
[Inch]
B
[Inch]
BMM
B
[mm]
C
[Inch]
CMM
C
[mm]
D
[Inch]
DMM
D
[mm]
E
[Inch]
EMM
E
[mm]
F
F - Adjustment
[Inch]
FMM
F - Adjustment
[mm]
DL
Design Load
[lbs.]
DLKN
Design Load
[kN]
AWT
Approx. Wt./100
[lbs.]
AWTKG
Approx. Wt./100
[kg]
B3100C-1/2 PLN
B3100C-1/2 PLN
1/2
13
3/8-16
2.088
53.0
1.714
43.5
15/16
23.8
2 1/2
63.5
7/16
11.1
730
3.25
25
11.3
B3100C-3/4 PLN
B3100C-3/4 PLN
3/4
19
3/8-16
2.462
62.5
1.962
49.8
1 1/8
28.6
2 1/2
63.5
1/2
12.7
730
3.25
29
13.1
B3100C-1 PLN
B3100C-1 PLN
1
25
3/8-16
2.837
72.1
2.212
56.2
1 3/8
34.9
2 1/2
63.5
5/8
15.9
730
3.25
35
15.9
B3100C-1-1/4 PLN
B3100C-1-1/4 PLN
1 1/4
32
3/8-16
3.462
87.9
2.650
67.3
1 13/16
46.0
2 1/2
63.5
7/8
22.2
730
3.25
40
18.1
B3100C-1-1/2 PLN
B3100C-1-1/2 PLN
1 1/2
38
3/8-16
3.962
100.6
3.056
77.6
2 1/4
57.1
2 1/2
63.5
1 3/16
30.2
730
3.25
42
19.0
B3100C-2 PLN
B3100C-2 PLN
2
51
3/8-16
4.430
112.5
3.273
83.1
2 1/2
63.5
2 1/2
63.5
1 5/8
41.3
730
3.25
52
23.6
B3100C-2-1/2 PLN
B3100C-2-1/2 PLN
2 1/2
64
1/2-13
5.319
135.1
3.912
99.4
3 1/16
77.8
2 1/2
63.5
2
50.8
1350
6.00
90
40.8
B3100C-3 PLN
B3100C-3 PLN
3
76
1/2-13
6.420
163.1
4.700
119.4
3 15/16
100.0
2 1/2
63.5
2
50.8
1350
6.00
110
49.9
B3100C-3-1/2 PLN
B3100C-3-1/2 PLN
3 1/2
89
1/2-13
7.210
183.1
5.242
133.1
4 1/16
103.2
2 1/2
63.5
2
50.8
1350
6.00
142
64.4
B3100C-4 PLN
B3100C-4 PLN
4
102
5/8-11
7.667
194.7
5.447
138.4
4 3/8
111.1
2 1/2
63.5
2
50.8
1430
6.36
132
59.9
B3100C-5 PLN
B3100C-5 PLN
5
127
5/8-11
8.717
221.4
5.968
151.6
5
127.0
2 1/2
63.5
2
50.8
1430
6.36
215
97.5
B3100C-6 PLN
B3100C-6 PLN
6
152
3/4-10
10.274
261.0
6.962
176.8
5 11/16
144.5
3
76.2
2
50.8
1940
8.63
320
145.1
B3100C-8 PLN
B3100C-8 PLN
8
203
3/4-10
12.695
322.5
8.383
212.9
7 1/8
181.0
3 1/2
88.9
2 5/16
58.7
2000
8.89
485
220.0
Previews
3D
尺寸