Fig. 200C - "Trimline" Adjustable Band Hanger with Plastic Coated (Cooper B-Line Fig. B3170NFC)
Eaton B-Line
Pipe Hangers
Pipe Hangers
Powered by
CAD模型選擇
{cooperbline/pipe_hangers/pipe_hangers/200c.prj},{NB=200C3/8-16-2_GLV},{PS=2.00000000},{PSMM=50},{PSPN1=2},{RS=3/8-16},{RSH=0.375},{FINISH=Pre-Galvanized},{C=2.12500000},{CMM=54.0},{MRL=400},{MRLKN=1.78},{AWT=15},{AWTKG=6.9},{T=0.0400},{LOD=},{H=3.683},{E=1.130},{F=0.461},{G=0.014},{I=1.077},{J=1.327},{R=2.455},{R2=0.875},{R3=0.875},{R4=0.063},{HOLE=0.531},{HOLE2=0.531},{W=0.500},{BW=0.625}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
Part No.
ⁿ/ₐ
PS
Pipe Size
[Inch]
PSMM
Pipe Size
[mm]
FINISH
Finish
ⁿ/ₐ
A
[Inch]
AMM
A
[mm]
B
[Inch]
BMM
B
[mm]
MRL
Max. Rec. Load
[lbs]
MRLKN
Max. Rec. Load
[kN]
AWT
Approx. Wt./100
[lbs.]
AWTKG
Approx. Wt./100
[kg]
200C-1/2 GLV
200C-1/2 GLV
1/2
15
Pre-Galvanized
3.078
78.2
2.578
65.5
400
1.78
11
5.0
200C-3/4 GLV
200C-3/4 GLV
3/4
20
Pre-Galvanized
3.010
76.5
2.405
61.1
400
1.78
11
5.0
200C-1 GLV
200C-1 GLV
1
25
Pre-Galvanized
3.343
84.9
2.563
65.1
400
1.78
12
5.5
200C-1 1/4 GLV
200C-1 1/4 GLV
1 1/4
32
Pre-Galvanized
3.698
93.9
2.788
70.8
400
1.78
13
5.9
200C-1 1/2 GLV
200C-1 1/2 GLV
1 1/2
40
Pre-Galvanized
3.984
101.2
2.929
74.4
400
1.78
14
6.4
200C-2 GLV
200C-2 GLV
2
50
Pre-Galvanized
4.448
113.0
3.180
80.8
400
1.78
15
6.9
200C-2 1/2 GLV
200C-2 1/2 GLV
2 1/2
65
Pre-Galvanized
5.488
139.4
3.881
98.6
600
2.67
27
12.3
200C-3 GLV
200C-3 GLV
3
75
Pre-Galvanized
5.738
145.7
3.819
97.0
600
2.67
29
13.3
200C-3 1/2 GLV
200C-3 1/2 GLV
3 1/2
90
Pre-Galvanized
7.113
180.7
4.944
125.6
600
2.67
34
15.6
200C-4 GLV
200C-4 GLV
4
100
Pre-Galvanized
7.425
188.6
5.006
127.2
1000
4.45
35
16.0
200C-5 GLV
200C-5 GLV
5
125
Pre-Galvanized
9.050
229.9
6.070
154.2
1250
5.56
66
30.2
200C-6 GLV
200C-6 GLV
6
150
Pre-Galvanized
9.738
247.3
6.227
158.2
1250
5.56
73
33.4
Previews
3D
尺寸