KWIK-CLIP™ Series - Threaded Rod Tubing Clip - Pipe Clamps
Eaton B-Line
Pipe Hangers
Pipe Clamps
Powered by
CAD模型選擇
{cooperbline/pipe_hangers/pipe_clamps/kwik_clip.prj},{NB=BPRC100},{OD=1.00000000},{ODPN=100},{SERIES=BPRC},{MAT=Plain},{CCP=-},{CCPMM=-},{SCH40=3/4},{SCH40MM=19.0},{LOD=}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
PN
Part No.
ⁿ/ₐ
OD
O.D. Tubing
[Inch]
MAT
Material
ⁿ/ₐ
CCP
Copper/CPVC Pipe
ⁿ/ₐ
CCPMM
Copper/CPVC Pipe
[mm]
SCH40
Sch.40 Pipe
[Inch]
SCH40MM
Sch.40 Pipe
[mm]
AWT
Appprox. Wt./100
[lbs.]
AWTKG
Appprox. Wt./100
[kg]
A
A - Inside Diameter
[Inch]
E
E - Height Clip + Foot
[Inch]
C
C - Width Clip
[Inch]
D
D - Width Foot
[Inch]
BF
Breadth Foot
[Inch]
CT
Clip Thickness
[Inch]
BPSC037
BPSC037
3/8
Plain
1/4
6
-
-
2.3
1.0
3/8
1 1/8
5/8
1 1/2
1 1/4
0.1250
BPSC050
BPSC050
1/2
Plain
3/8
10
-
-
2.6
1.2
1/2
1 1/4
3/4
1 1/2
1 1/4
0.1250
BPRC062
BPRC062
5/8
Plain
1/2
15
-
-
1.2
0.5
5/8
1 3/8
7/8
1 5/8
1/2
0.1024
BPRC075
BPRC075
3/4
Plain
5/8
16
-
-
1.3
0.6
3/4
1 1/2
1 1/16
1 5/8
1/2
0.1024
BPRC087
BPRC087
7/8
Plain
3/4
20
1/2
12.7
1.4
0.6
7/8
1 5/8
1 1/8
1 5/8
1/2
0.1024
BPRC100
BPRC100
1
Plain
-
-
3/4
19.0
1.5
0.7
1
1 3/4
1 1/4
1 5/8
1/2
0.1024
BPRC112
BPRC112
1 1/8
Plain
1
25
-
-
1.6
0.7
1 1/8
1 7/8
1 1/2
1 5/8
1/2
0.1024
BPRC125
BPRC125
1 1/4
Plain
-
-
1
25.4
1.7
0.8
1 1/4
2
1 5/8
1 5/8
1/2
0.1024
BPRC137
BPRC137
1 3/8
Plain
1 1/4
32
-
-
1.8
0.8
1 3/8
2 1/8
1 7/8
1 5/8
1/2
0.1142
BPRC150
BPRC150
1 1/2
Plain
-
-
-
-
2.1
0.9
1 1/2
2 1/4
2
1 5/8
1/2
0.1142
BPRC162
BPRC162
1 5/8
Plain
1 1/2
40
-
-
2.3
1.0
1 5/8
2 3/8
2 1/4
1 5/8
1/2
0.1142
BPRC200
BPRC200
2
Plain
-
-
-
-
2.5
1.1
2
2 5/8
2 1/2
1 5/8
1/2
0.1142
BPRC212
BPRC212
2 1/8
Plain
2 1/8
50
-
-
2.7
1.2
2 1/8
2 7/8
2 3/4
1 5/8
1/2
0.1142
Previews
3D
尺寸