NEMA 12 Lay-In Wireway, Cross, Top Opening
Eaton B-Line
Electrical Enclosures & Wireway
Wireway
Powered by
CAD模型選擇
{cooperbline/el_enclosure/wireway/nema_12_cross_top_opening_asmtab.prj},{NB=44-12LC},{SIZE=4x4},{H=4.00},{W=4.00},{A=9.50},{B=4.75},{C=11.94},{D=0.128},{G1=14},{G2=10},{LOD=},{E=5.50},{F=5.50},{W11=4.020},{W3=5.640},{K=4.250},{PPATH=parts/parts_krpo/nema_12_cross_top_opening_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
LINA
明細表
PN
Part No.
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
H
[Inch]
HMM
H
[mm]
W
[Inch]
WMM
W
[mm]
A
[Inch]
AMM
A
[mm]
B
[Inch]
BMM
B
[mm]
22-12LC
22-12LC
2.5x2.5
2.50
64
2.50
64
8.00
203
4.00
102
44-12LC
44-12LC
4x4
4.00
102
4.00
102
9.50
241
4.75
121
66-12LC
66-12LC
6x6
6.00
152
6.00
152
11.50
292
5.75
146
88-12LC
88-12LC
8x8
8.00
203
8.00
203
13.50
343
6.75
171
126-12LC
126-12LC
12x6
6.00
152
12.00
305
17.50
444
8.75
222
Previews
3D
尺寸