NEMA 4X Feed-Through Wireway, Gasket
Eaton B-Line
Electrical Enclosures & Wireway
Wireway
Powered by
CAD模型選擇
{cooperbline/el_enclosure/wireway/gasket.prj},{NB=44-4XSFGK},{PN=44-4XSFGK},{FINISH=Smooth Brushed Finish},{A=4.00},{AMM=102},{B=4.00},{BMM=102},{D=5.50},{DMM=140},{E=5.50},{EMM=140},{C=15.50},{T=0.0748031},{X=0.034},{D1=5.500},{E1=0.120},{DX=4.620},{LOD=}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
LINA
明細表
PN
Part No.
ⁿ/ₐ
FINISH
Finish
ⁿ/ₐ
A
A Width
[Inch]
AMM
A Width
[mm]
B
B Height
[Inch]
BMM
B Height
[mm]
D
D Width
[Inch]
DMM
D Width
[mm]
E
E Height
[Inch]
EMM
E Height
[mm]
44-4XSFGK
44-4XSFGK
Smooth Brushed Finish
4.00
102
4.00
102
5.50
140
5.50
140
66-4XSFGK
66-4XSFGK
Smooth Brushed Finish
6.00
152
6.00
152
7.75
197
7.75
197
Previews
3D
尺寸