Horizontal WYE - Series 2, 3, 4, & 5 - Steel - Cable Tray Fittings
Eaton B-Line
Cable Tray Systems & Supports / Cable Management
Series 2,3,4 & 5 Steel Cable Tray
Fittings
Powered by
CAD模型選擇
{cooperbline/cable_ts/series2345_ct_steel/fittings/horizontal_wye_asmtab.prj},{NB=4G-12-HYL},{W=12\"},{W1=12},{W2=12},{WMM=305},{H=4},{MAT=G},{TYPE=},{TD=L},{R=24},{RMM=609},{A=36.938},{AMM=938},{B=25.467},{BMM=646},{C=9.063},{CMM=231},{PPATH=../../series2345_fittings/parts/horizontal_wye_asmtpl.prj},{LOD=}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
LINA
明細表
PN
Part No.
ⁿ/ₐ
W
W - Tray Width
[Inch]
WMM
W - Tray Width
[mm]
R
R - Radius
[Inch]
RMM
R - RadiusR
[mm]
A
[Inch]
AMM
A
[mm]
B
[Inch]
BMM
B
[mm]
C
[Inch]
CMM
[mm]
4G-06-HYL
4G-06-HYL
6"
152
24
609
28.438
722
15.224
386
3.063
77
4G-09-HYL
4G-09-HYL
9"
228
24
609
32.688
831
20.346
516
6.063
154
4G-12-HYL
4G-12-HYL
12"
305
24
609
36.938
938
25.467
646
9.063
231
4G-18-HYL
4G-18-HYL
18"
457
24
609
45.375
1153
35.709
907
15.063
383
4G-24-HYL
4G-24-HYL
24"
609
24
609
53.875
1368
45.952
1167
21.063
535
4G-30-HYL
4G-30-HYL
30"
762
24
609
62.375
1585
56.195
1427
27.063
688
4G-36-HYL
4G-36-HYL
36"
914
24
609
70.875
1800
66.437
1687
33.063
993
Previews
3D
尺寸